MM-194758_new-website-page_raumautomation_gettyImages-1136436788_2000x2000.jpg

Intelligent Room Automation for Economical Operation

The efficiency of a room automation solution depends on more than just a high energy efficiency class – easy installation and commissioning, as well as a high degree of flexibility throughout a building’s entire lifecycle, are also important. Room automation solutions from WAGO let you take an integrated approach to building systems like lighting, sun protection and indoor climate control, exploit synergy and get data about requested heating/cooling loads. This makes it the perfect basis for your building.

  • Simple configuration – no programming
  • Flexible adaptation to individual application requirements
  • Minimized energy consumption for lighting, shading, heating and cooling buildings

Room Automation

Flexible Room Functions

Room Lighting

Demand-driven and user-oriented lighting control considerably reduces energy costs.

The Benefits for You at a Glance:

  • Optimum interaction between sensors and actuators via centralized or distributed controller
  • A wide range of interface solutions for room automation bus systems and subsystems
  • User-oriented and demand-driven room lighting for lower operating costs – save up to 50 % with WAGO’s lighting control solutions

Sunblind Control

A modern sunblind or roll shutter control system not only reduces energy costs, but also helps protect the environment and has a positive efficient on your wellbeing.

The Benefits for You at a Glance:

  • Modern blind control solutions help reduce energy costs, preventing unwanted room heating/cooling and sun reflection through glass facades
  • Lower heating, cooling and artificial lighting costs
  • Solutions for conventional sunblind drive and SMI drive technology

Room Air-Conditioning

Streamlined, automated energy consumption, as well as maximum user comfort, are the key features of modern room air-conditioning systems. Demand-driven, time-dependent and motion-base control of temperature and relative humidity are possible, as are functions such as window monitoring and automatic thermal control.

The Benefits for You at a Glance:

  • Considerable energy savings up to 30 % through interactive room air-conditioning
  • Demand-driven, time-dependent and motion-based control of temperature and relative humidity
  • Window monitoring and automatic thermal control

Products

The WAGO Sunblind Box

In buildings, efficient shading control on the facade is fundamental: The new WAGO Sunblind Box (8DI/DO) helps easily operate building shading and, combined with control devices such as the WAGO Compact Controller 100, enables decentralized control of curtains. As the first product of the WAGO Building Ecosystem, it can also be parameterized quickly and easily via the WAGO App.

WAGO flexROOM®

Configuring – Not Programming

Offers integrated room automation for lighting, sun protection and indoor climate control – no programming necessary.

WAGO Application flexROOM® Area

Flexible Room Automation

Flexible automation of non-segment-oriented rooms and areas: WAGO Application flexROOM® Area is a scalable room automation solution with ready-made lighting, shading, and indoor climate control functions.

WAGO Weather Station Application

Perfect Control, No Matter the Weather

Providing measurement data for further processing and visualization from connected sensors of different manufacturers, such as temperature, precipitation, wind speed and light intensity data.

WAGO Room Automation Macro

The Basis For Tailored Solutions

The base application works with room segments. Sensors and actuators from the sun protection, lighting and room temperature control sections can be assigned individually.

Downloads

The Choice Is Yours!

Versatile Solutions for Your Project

WAGO offers different approaches for implementing your specific project.

  • FlexROOM® – configuring, not programming!
  • The WAGO Room Automation macro – the basis for your custom solution
  • A freely programmable solution with e!COCKPIT

In our brochure, you will learn what WAGO products can help you achieve in terms of energy efficiency and user comfort!

Shading Correction and Dynamic Wind Monitoring

Many common sunshade controllers are based on simple measured values from brightness and wind sensors. The data, which usually comes from only a few installed sensors, is often used for an entire facade or even the entire building; the shading and wind situations of various building areas are not differentiated. For example, if the wind speed reaches a limiting value, all the blinds of a facade or the entire building will be moved into the protective position.

In combination with the WAGO Weather Station application, flexROOM® offers two innovative functions that allow individual control for each window or separately controllable curtain/group.

The Shading Correction function takes the shadows cast by adjacent building sections, neighboring buildings or structures and vegetation into account; only blinds that are actually exposed to direct sunlight are moved to the calculated position.

The Dynamic Wind Monitoring function takes the specific wind conditions affecting each blind into account; only the blinds that are exposed to a critical wind situation are moved to the protective position. The other blinds remain in their sun protection position, continuing to provide glare protection and reduce thermal radiation.

Service provider LEAFTECH calculates the data for shading prediction and dynamic wind monitoring on the basis of a 3D model of the building, the surrounding buildings and the relevant vegetation and provides it to the customer. The control data for each separately controllable blind or blind group in the target building is imported into WAGO Weather Station and transmitted to the flexROOM®application for individual control of the corresponding blinds.

WAGO at Work

Products and Technologies for
Your Applications

Room Automation Solutions in Use

Would you like to see what our solutions look like in practice? Here you’ll find a selection of highlights illustrating customer applications of our technology in room installation and automation, lighting management, HVAC technology and energy management.

MM-16236_GWA_KV_2000x2000.jpg